??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24460.0032 Rotating Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24460. - Rotating Machine Handles DIN 98 with smooth plug
Bill of material
24460.0032 Rotating Machine Handle
BESTNR
Ref. No.
24460.0032
AUS
Version
with smooth lug, form D
D1
32 mm
D2
h8
13 mm
D4
h13
20 mm
D6
26 mm
L1
95 mm
L2
21 mm
L3
10.5 mm
L4
8.0 mm
SW
6 mm
G
Weight
385 g
Embedded user actions